??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
PTS-04R-01H10X-2.25
Bushing Style
Spline Diameter
"
Mounting
Number of bushings per spline
Coating Type
Length
Inch
Rail Diameter
1/4
Shaft Diameter
0.250 Inch
Root Diameter
0.202 Inch
Equivalent Diameter
0.226 Inch
Mounting Surface Length
0.325 Inch
Bushing Length
0.750 Inch
Bushing Diameter
0.500 Inch
Thred Length
0.000 Inch
Mounting Thread
- Inch
Download CAD models
Previews