??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Part No.
KFA043250LS
Diameter
7/16
Inch
Diameter Code
043
Lead
Inch
Torque
0.251
in-lb
Lead Code
250
Pitch
0.125000
Inch
Starts
2
Efficiency
68-85
%
A Root Diameter
0.315
Inch
B Outside Diameter
0.441
Inch
Load Capacity Dynamic
50
lb
Load Capacity Static
750
lb
Thread Direction
Material
Nut Weight
0.75
oz
Download CAD models
Previews
3D
Dimension