Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
HBA-0007-R-A-HBN6311-6.00-1K-1K-S-A
Ball Screw Size
.375 x .125
.500 x .200
.500 x .500
.631 x .200
.631 x .500
.750 x .200
.750 x .500
.875 x .200
1.000 x 250
1.000 x 500
1.000 x 1.000
Thread Direction
Right Hand
Left Hand
Material
Alloy Steel
Stainless Steel
Ball Nut Part Number
Single Circuit Ball Nut
Double Circuit Ball Nut with Adjustible Preload
Overal Length
Inch
Left End : EZZE-Mount
Type1
Type2
Type3
Type4
Universal Single Bearing Support, locating boss facing thread
Flanged Single Bearing Support, cover plate facing thread
Flanged Single Bearing Support, locating boss away facing thread
Universal Double Bearing Support, cover plate facing thread
Universal Double Bearing Support, cover plate away from thread
Flanged Double Bearing Support, cover plate facing thread
Flanged Double Bearing Support, locating boss away from thread
Universal Double Bearing Support with Motor Mount
Flanged Double Bearing Support with Motor Mount
No End Maching
Left End : Shaft Extension
Keyway
No Keyway
No Shaft
Left Frame Size
Not Available
Right End : EZZE-Mount
Type1
Type2
Type3
Type4
Universal Single Bearing Support, locating boss facing thread
Flanged Single Bearing Support, cover plate facing thread
Flanged Single Bearing Support, locating boss away facing thread
Universal Double Bearing Support, cover plate facing thread
Universal Double Bearing Support, cover plate away from thread
Flanged Double Bearing Support, cover plate facing thread
Flanged Double Bearing Support, locating boss away from thread
Universal Double Bearing Support with Motor Mount
Flanged Double Bearing Support with Motor Mount
No End Maching
Right End : Shaft Extension
Keyway
No Keyway
No Shaft
Right Frame Size
Not Available
Backlash
Standard
Reduced
Assembly
Nut assembled on screw, mounting thread facing left end
Nut assembled on screw, mounting thread facing right end
Nut shipped unassemled from screw on arbor
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.