??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
PRA-8S2.5-024N-5.00-00-00
Series
PRA
Series Model
Motor Length
Motor Voltage
V
Screw Diameter
0.1875 Inch
Diameter Code
018
Lead
Inch
Lead Code
024
Torque
0.016 in-lb
Travel Per Step
0.0001200 Inch
Pitch
0.0240 Inch
Starts
1
Efficiency
17-29 %
Load Capacity Dynamic
75 lb
Load Capacity Static
375 lb
Nut Style
Actuator Length
Inch
Encoder
Encoder Position
Download CAD models
Previews
3D
Dimension