??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No.
NTA042236LS
Diameter
11
u
mm
Diameter Code
042
u
Lead
mm
Torque
0.044 in-lb
Lead Code
236
Pitch
3.00 mm
Starts
2
Efficiency
63-79 %
A Root Diameter
9.000 mm
B Outside Diameter
11.000 mm
Load Capacity Dynamic
200
u
lb.
Load Capacity Static
1000
u
lb.
Nut Weight
0.75
u
oz
Thread Direction
Material
Weight Per Foot
6.5 oz
Download CAD models
Previews
3D
Dimension