您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/nab_metric/ifnab_m_asmtab.prj},{NB=NFA042236LS},{DIA=11},{DIACODE=042},{LEAD=236},{LCD=200},{LCS=700},{NW=0.38},{TD=L},{MATERIAL=S},{L=28.6},{PPATH=parts/ifnab_m_parts/ifnab_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part No.
NFA042236LS
NFA042236LS
Diameter
11
11
mm
Diameter Code
042
042
Lead
6.00
6.00
mm
Torque
0.044
0.044
in-lb
Lead Code
236
236
Pitch
3.00
3.00
mm
Starts
2
2
Efficiency
63-79
63-79
%
A Root Diameter
9.000
9.000
mm
B Outside Diameter
11.000
11.000
mm
Load Capacity Dynamic
200
200
lb.
Load Capacity Static
700
700
lb.
Nut Weight
0.38
0.38
oz
Thread Direction
Left Hand Thread
Right Hand Thread
Left Hand Thread
Right Hand Thread
Material
Stainless Steel
Alloy
Stainless Steel
Alloy
Weight Per Foot
6.5
6.5
oz
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸