??
User Profile Desktop
CAD model selection
HELP_VARIABLE
Description
Metric Flanged Axial Anti-Backlash Nut
Company
Helix Linear
Part No.
AFA042236LS
Diameter
11
u
Diameter Code
042
u
Lead
Torque
0.044
Lead Code
236
Pitch
3.00
Starts
2
Efficiency
39-49
A Root Diameter
9.000
B Outside Diameter
11.000
Load Capacity Dynamic
175
u
Load Capacity Static
875
u
Nut Weight
0.75
u
Thread Direction
Material
Weight Per Foot
6.5
Download CAD models
Previews
3D
Dimension